IESNA:LM-63-2002
[TEST]P1388882
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25009.3
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
171.8 204.8 284.1 541.8 1453.6 2471.2 3409.5 4017.4 4618.6 5391.7 6376.2 7393.8 8807.8 10142.5 11265.8 12210.6 13082.8 13935.2 
14840.4 16036.4 17417.3 18719.0 19056.0 18494.4 17556.1 16485.7 15666.4 14979.2 12375.8 8074.4 3865.4 1869.9 991.1 403.1 231.3 
125.5 72.7 0.0 
171.8 211.4 284.1 528.6 1347.9 2431.6 3310.4 3971.1 4618.6 5385.1 6277.1 7420.2 8761.5 9970.7 11113.8 12052.1 12917.6 13730.4 
14655.4 15811.7 17245.5 18580.3 19042.8 18481.1 17483.4 16452.7 15593.7 14873.5 12395.7 8094.2 3944.7 1869.9 997.7 389.8 224.7 
118.9 72.7 0.0 
171.8 204.8 270.9 515.4 1235.6 2239.9 3244.3 3918.2 4565.8 5305.8 6191.2 7314.5 8477.4 9686.6 10684.3 11391.3 12104.9 12977.1 
13974.8 15151.0 16776.4 18646.3 19538.3 19174.9 17992.2 16816.1 16016.6 15362.4 13122.5 8913.5 4579.0 2114.4 1004.3 376.6 237.9 
132.1 79.3 0.0 
171.8 204.8 257.7 442.7 1063.8 2028.5 2933.7 3726.6 4407.2 5134.0 5986.4 7017.2 8094.2 9164.6 10069.8 10823.1 11331.8 12098.3 
13162.1 14496.8 16360.1 18302.7 19835.7 19915.0 18890.8 17516.5 16611.2 16009.9 14054.1 10525.7 5900.5 2682.6 1182.7 429.5 237.9 
152.0 99.1 0.0 
171.8 204.8 251.1 376.6 773.1 1572.6 2484.4 3396.2 4136.3 4836.7 5623.0 6600.9 7631.7 8735.1 9666.8 10472.9 11034.5 11483.8 12151.2 
13248.0 14972.6 17384.3 19663.9 20496.4 19723.4 18329.2 17457.0 16855.7 14979.2 12329.6 7942.2 3614.3 1618.8 601.3 270.9 185.0 
132.1 0.0 
171.8 198.2 237.9 310.6 528.6 1024.2 1856.7 2676.0 3587.9 4347.7 5067.9 5887.3 6818.9 7737.4 8801.2 9653.5 10334.1 10836.3 11206.3 
11853.8 12871.4 14708.3 17575.9 19868.7 20463.4 19089.0 18111.1 17377.7 15706.0 13360.3 10096.2 5966.6 2999.8 1176.1 416.3 244.5 
178.4 0.0 
171.8 198.2 218.0 264.3 356.8 574.9 997.7 1684.9 2438.2 3270.7 4076.8 4949.0 5702.3 6521.6 7413.6 8325.4 9105.1 9818.7 10353.9 
10902.4 11589.5 12673.2 14404.3 17060.5 19716.8 20641.8 20080.2 19353.3 16769.8 13922.0 11120.4 8900.3 5649.4 2669.4 1083.6 
350.2 237.9 0.0 
171.8 191.6 211.4 244.5 303.9 409.7 680.6 1123.3 1790.6 2491.0 3277.3 4096.6 4896.2 5702.3 6495.2 7393.8 8173.5 8973.0 9640.3 10314.3 
11008.1 11919.9 13314.1 15375.6 18243.3 20370.9 20787.2 20555.9 18316.0 15117.9 11992.6 9574.3 6898.2 3878.6 1625.4 455.9 
270.9 0.0 
171.8 185.0 204.8 231.3 264.3 323.8 455.9 667.4 1077.0 1638.7 2306.0 3013.0 3792.7 4579.0 5404.9 6237.5 7037.0 7862.9 8649.2 9409.1 
10208.6 11153.4 12402.3 14034.3 16142.1 18765.3 19967.8 20337.9 19822.5 17424.0 14126.8 10875.9 7724.2 5034.9 2233.3 740.0 
310.6 0.0 
171.8 185.0 191.6 204.8 211.4 231.3 251.1 290.7 343.6 436.1 588.1 812.7 1123.3 1566.0 2081.4 2656.2 3277.3 4010.7 4797.0 5682.4 6640.5 7763.8 
9098.5 10697.5 12541.0 14510.0 15706.0 16472.5 17694.9 17047.3 14126.8 9792.3 5900.5 3098.9 1301.7 383.2 251.1 0.0 
171.8 178.4 178.4 178.4 185.0 185.0 185.0 191.6 185.0 191.6 191.6 198.2 211.4 224.7 264.3 303.9 363.4 442.7 548.4 700.4 892.0 1182.7 1572.6 2193.7 
3211.2 5008.5 6541.4 7499.5 8854.0 7572.2 5530.5 3885.2 2557.1 1321.5 383.2 92.5 26.4 0.0 
171.8 171.8 171.8 165.2 165.2 165.2 165.2 158.6 152.0 152.0 152.0 152.0 145.4 138.8 138.8 138.8 145.4 158.6 171.8 191.6 218.0 237.9 270.9 317.2 416.3 707.0 
1057.2 1394.2 2273.0 2411.7 1704.7 1037.4 601.3 277.5 112.3 46.3 19.8 0.0 
171.8 165.2 165.2 158.6 152.0 152.0 145.4 138.8 132.1 132.1 125.5 118.9 112.3 105.7 92.5 85.9 79.3 79.3 79.3 79.3 79.3 79.3 72.7 72.7 59.5 52.9 52.9 
52.9 66.1 79.3 59.5 52.9 52.9 39.6 26.4 19.8 19.8 0.0 
171.8 158.6 152.0 138.8 132.1 125.5 118.9 105.7 99.1 85.9 72.7 66.1 52.9 46.3 39.6 33.0 26.4 26.4 19.8 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 0.0 0.0 6.6 
6.6 13.2 13.2 13.2 0.0 
171.8 152.0 138.8 125.5 112.3 105.7 92.5 79.3 66.1 52.9 46.3 33.0 26.4 19.8 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
13.2 13.2 0.0 
171.8 145.4 125.5 112.3 99.1 79.3 72.7 59.5 46.3 33.0 26.4 13.2 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
13.2 0.0 
171.8 138.8 118.9 99.1 85.9 72.7 52.9 39.6 33.0 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 
6.6 0.0 
171.8 138.8 112.3 92.5 72.7 59.5 46.3 33.0 26.4 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 
0.0 
171.8 132.1 112.3 85.9 72.7 59.5 39.6 26.4 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.8 138.8 112.3 85.9 72.7 52.9 39.6 33.0 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.8 138.8 112.3 92.5 72.7 52.9 46.3 33.0 26.4 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.8 138.8 112.3 92.5 72.7 52.9 46.3 33.0 26.4 19.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
